IESNA:LM-63-2002
[TEST]P1055154
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S1005D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3026
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
2000.4 1978.6 1970.3 1955.2 1935.1 1910 1876.6 1841.5 1801.3 1756.2
1702.6 1650.8 1592.3 1533.7 1471.8 1408.3 1343.1 1276.1 1207.6 1134
1065.4 991.8 918.2 846.3 772.7 697.5 622.2 543.6 466.6 391.4
312.8 244.2 179 118.8 61.9 20.1 0
2000.4 2012.1 1998.7 1975.3 1936.8 1883.3 1819.7 1754.5 1675.9 1600.6
1520.3 1438.4 1349.7 1259.4 1167.4 1077.1 986.8 898.2 812.9 727.6
645.6 565.3 488.4 414.8 356.3 309.4 265.9 224.1 187.3 152.2
122.1 95.3 70.2 48.5 30.1 13.4 0
2000.4 1988.7 1963.6 1905 1821.4 1736.1 1637.4 1532 1416.6 1301.2
1180.8 1065.4 953.3 849.7 754.3 664 572 508.5 461.6 416.5
371.3 334.5 299.4 265.9 237.5 210.7 184 160.6 138.8 117.1
95.3 76.9 60.2 43.5 26.8 13.4 0
2000.4 1988.7 1938.5 1851.5 1751.2 1630.7 1503.6 1364.8 1226 1092.2
963.4 849.7 740.9 637.2 562 511.8 463.3 423.2 381.3 346.2
314.4 286 259.2 234.2 210.7 189 167.3 147.2 127.1 108.7
90.3 73.6 56.9 41.8 26.8 13.4 0
2000.4 1993.7 1945.2 1849.8 1734.4 1605.6 1463.5 1309.6 1162.4 1025.3
894.8 779.4 667.3 582 530.2 483.4 441.6 403.1 364.6 331.2
302.7 276 250.9 227.5 204.1 182.3 162.2 143.8 123.8 105.4
88.6 71.9 55.2 40.1 25.1 11.7 0
